IESNA:LM-63-2002
[TEST]P939517
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-927-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5464
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
606 599.7 598 599.1 613.8 640.5 673.2 709.4 752.2 812.4
900.3 1030 1186.2 1355 1533.6 1702.4 1874.4 2001 2101.4 2141.9
2137.3 2100.6 2004.1 1825.3 1591.9 1327.8 1019.7 678.9 331.3 137.5
92.7 71.5 56.3 48.8 35.3 14.4 0
606 603.2 601.4 601.7 615.8 642.5 677.2 714.5 759.3 821.1
910.6 1040.4 1204.6 1374.3 1552.5 1737.1 1894.2 2019.9 2115.5 2156.8
2152.5 2117.8 2014.5 1840.2 1615.7 1355.3 1038.7 733.5 403.1 160.8
100.5 76.4 60 50.2 39.3 21.2 0
606 602.3 601.1 602.9 616.9 642.5 674.1 709.4 755 816.5
902.6 1024.6 1174.7 1338.7 1518.7 1701.2 1866.9 2005.3 2106.3 2171.5
2195 2172.3 2096.3 1959.3 1752.1 1486.5 1169.3 846.9 514.2 221.3
126.6 92.2 68.9 49.4 41.1 26.1 0
606 600.9 601.1 604 616.9 641.3 672.1 709.1 756.5 821.9
910 1029.2 1173.6 1328.3 1498.6 1679.7 1848.5 1992.6 2110.9 2198.8
2253 2268.8 2232.9 2136.2 1973.7 1744 1446.9 1085.7 705.6 348.2
178.6 124.9 91 61.7 38.2 24.7 0
606 600.6 602.3 606.9 618.9 642.8 672.6 707.9 753.9 820.2
910 1027.8 1172.2 1322.9 1476.7 1639.5 1804.9 1958.5 2096.3 2223.7
2330.5 2392.3 2406.9 2370.1 2276.6 2112.9 1858.3 1517.2 1085.7 623.3
283.9 168.8 119.7 79.5 42.2 15.5 0
606 601.1 604.6 611.2 623.8 645.9 675.8 711.4 755.3 819
913.8 1036.9 1186.8 1331.8 1458.1 1603.1 1747.8 1892.2 2032 2176.4
2314.7 2418.4 2490.7 2539.8 2539.5 2467.5 2312.7 2059.8 1672 1128.2
556.4 210.4 112.5 65.7 33.3 9.5 0
606 602 606 614.6 627.3 647.1 675.5 711.7 756.7 818.8
918.1 1032.3 1193.4 1326.3 1438.6 1548.5 1660.5 1779.3 1902.5 2034.8
2174.4 2316.5 2455.7 2578 2689.1 2758.6 2766.6 2696 2511.4 2140.5
1543.6 826.2 281.6 92.4 37.9 11.8 0
606 602.9 607.5 617.8 633 653.4 680.4 716 763.1 830
932.4 1067.9 1216.9 1345.3 1443.4 1525.8 1612.5 1719.3 1833.9 1957.9
2090 2226.3 2371.6 2524.3 2674.5 2800.2 2886 2900.1 2784.7 2471.8
1843.1 1110.7 503.3 185.7 65.7 19.2 0
606 602.6 606 616.1 631.6 650.8 677.8 711.4 755.9 818.8
913.8 1047.8 1196.6 1331.2 1430.2 1513.5 1595.9 1695.2 1808.9 1931.5
2065.6 2203.4 2348.6 2502.2 2656.1 2790.7 2887.8 2916.8 2821.7 2540.4
1953.6 1167.8 536.3 205 72.3 22.1 0
606 604 607.8 618.1 634.7 656 682.1 714.5 758.2 819.6
908.3 1038.9 1187.7 1317.4 1409.3 1494.3 1577.2 1674.3 1783.4 1905.4
2035.7 2167.8 2299 2430.7 2560.5 2680.2 2771.2 2802.5 2711.2 2402.3
1814.4 1081.2 449.9 148.7 64.6 24.1 0
606 606.3 610.9 622.1 639.9 661.1 686.7 717.7 757.3 811.3
886.8 995.6 1135.4 1252.8 1342.4 1426.8 1520.1 1625.7 1745.2 1867.8
2001 2133 2261.1 2391.1 2519.1 2627.4 2683.9 2655.5 2486.1 2090.2
1483.1 771.7 248 81 45.6 14.9 0
606 606.6 612.1 623.8 641.3 663.2 688.1 717.7 759 809.3
873 969.2 1097.2 1215.8 1308.8 1396.7 1493.1 1601.6 1720.2 1845.9
1975.7 2097.7 2211.1 2311.9 2395.7 2445.9 2441.6 2355.2 2121.2 1701
1132.8 544.3 188 74.1 42.5 11.5 0
606 608.6 614.9 627.8 647.1 669.2 694.7 722.6 759 804.7
867.6 955.4 1069.7 1189.7 1301.6 1393.8 1490.2 1584.7 1682 1775
1862 1941 2009 2053.2 2085.6 2085.1 2034 1909.4 1650.7 1258.6
784.9 352.8 132.6 68.9 44.8 15.8 0
606 610 618.1 633.6 655.4 680.1 707.1 736.9 770.8 812.2
865.6 929.3 1005.6 1083.7 1156.1 1210.3 1245.9 1262.9 1262.6 1247.1
1220.7 1188.8 1143.7 1065.9 950.8 809.6 654.5 502.1 361.7 242.9
156.2 113.1 89 71.5 50.5 23.3 0
606 611.8 622.7 641.6 666.3 695.3 723.4 750.7 779.4 806.1
828.2 840.3 842.3 833.1 820.2 802.1 774.3 734.4 683.5 627.3
562.7 489.5 414.5 344.2 279 228.5 195.5 174 156.7 138.7
119.4 100.5 81 62.9 41.6 21.5 0
606 612.9 627.8 649.1 674.4 702.8 728.6 747 754.5 753
742.7 723.7 692.7 645.1 586.5 528.5 477.1 433.5 396.7 361.1
324.7 287.7 257.5 236 218.5 203.5 189.2 173.4 157 138.9
119.7 100.5 79.2 57.1 33 14.9 0
606 614.6 632.2 654.8 681.8 707.9 724 728 722.3 706.2
680.7 640.5 583.6 527.9 475.7 438.7 406.5 379.2 354.3 326.7
295.4 265 244.6 230.5 216.7 204.1 189.8 176 160.8 145
127.5 107.7 84.1 60.3 37 15.8 0
606 618.1 638.8 662.9 690.1 710.8 717.7 714.3 700.8 676.4
632.2 580.5 527.7 480.3 437.8 403.6 372.9 347.9 321.2 279.9
254.1 242.6 237.1 231.4 222.5 210.7 198.4 186 174 162.5
152.4 131.8 111.1 86.4 63.4 30.1 0
606 620.1 643.4 668.3 694.7 709.7 712 705.1 685.8 650.5
600.9 551.5 507 466.5 426 388.1 352.5 320.4 282.2 250
233.7 226.8 223.9 219 209.9 198.4 185.7 177.1 171.7 167.4
159 142.4 123.4 101.9 73.2 40.5 0
606 620.4 645.1 673.8 700.2 710.8 711.1 700.5 676.4 636.2
588.2 544.3 503.5 461.3 416 373.5 334.5 296.6 260.1 235.4
222.5 215 210.4 203.5 191.8 180 170.2 164.2 161.1 157.9
149.3 127.2 109.7 80.7 60.9 35 0
606 621.8 646.5 675.8 702.5 712.8 711.7 699 672.3 630.4
585.1 544.6 505 463.1 413.7 365.5 319.8 283.1 247.5 227.7
215.3 207 201 195.5 182.6 171.4 165.1 163.6 162.2 173.1
172.5 134.1 101.1 72.9 53.7 27 0
606 621.5 646.2 676.1 703.6 713.4 713.7 701.1 671.5 629.6
585.6 545.5 509.9 465.4 415.4 365.7 321.2 283.9 246.9 225.9
212.7 203.5 197.2 190.3 178.6 168.8 164.8 164.5 161.9 175.4
174 122.9 94.7 72.6 54.8 27.8 0
